Reflexfolie 500x500mm-H
Reflector
| Special version | Heating |
| Supply voltage UB | 230 V, AC |
| Frequency as range | 50 Hz |
| Design | Rectangular |
| Direction-dependent | Yes |
| Reflective surface, height | 500 mm |
| Reflective surface, width | 500 mm |
| Reflector material | Plastic / metal |
| Material of base material | Aluminum composite |
| Polarization-changing | Yes |
| Chemical designation, reflector material | PMMA |
| Structure, active surface | Micro prism |
| Net weight | 4,410 g |
| Type of fastening | Mounting plate Through-hole mounting |
| Ambient temperature, operation | -30 ... 70 °C |
| Customs tariff number | 85168080 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |
| UNSPSC 26.08 | 39121551 |