IT 1300g-2

Mobile bar code reader

Part no.: 50116864

2 Working Days

Icon Icon
Results list: 1 products found
IT 1470g-2D-2
Mobile 2D-code reader
Part no.: 50143599
  • Series: IT147xg
  • Interface: RS 232
  • Code types, readable: Codabar
  • Modulus size, max.: 0.127 ... 0.508 mm
Part no.: 50143599

Delivery time approx. 25 business days
Series IT1300
Code types, readable 2/5 Interleaved
Codabar
Codablock
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
GS1 Databar Stacked
GS1 Databar Truncated
Others on request
UPC
Reading distance 10 ... 460 mm
Light source LED, Red
LED group 1
Camera resolution, horizontal 3,648 px
Camera resolution, vertical 1 px
Bar code contrast (PCS) 20 %
Modulus size 0.127 ... 1.4 mm
Supply voltage UB 5 V, DC
Power consumption, max. 1.8 W
Type USB, RS 232
Function Process
Function Process
Type of connection RJ41
Dimension (W x H x L) 79 mm x 150 mm x 112 mm
Housing material Plastic
Plastic housing UL 94-V0
Net weight 159 g
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -40 ... 60 °C
Relative humidity (non-condensing) 0 ... 95 %
Drop height 1.5 m
Measurements relative to Concrete floor
Degree of protection IP 41
Approvals c UL US
Customs tariff number 84719000
ECLASS 5.1.4 27280101
ECLASS 8.0 27280101
ECLASS 9.0 27280101
ECLASS 10.0 27280101
ECLASS 11.0 27280101
ECLASS 12.0 27280101
ECLASS 13.0 27280101
ECLASS 14.0 27280101
ECLASS 15.0 27280101
ECLASS 16.0 27280101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
EPLAN macro - edz
Configuration software - V4.5.4 - zip
USB driver - USBserial - zip
Operating instructions - pdf
Operating instructions - User Guide - pdf
Data sheet - pdf
Brief manual - pdf
Product brochure - Identification - pdf
EC declaration of conformity - pdf