KF-ET-10ML-20
Plastic fiber optics type diffuse reflective
Part no.:
50117727
| Series | KF |
| Operating principle | Diffuse reflection principle |
| Area of application | General applications |
| Special version | Area detection |
| Light beam exit | Front |
| Fiber core | Mixed fiber configuration Multiple fiber core |
| Fiber core material | Plastic |
| aktiver Faserdurchmesser | 0.265 mm |
| Active fiber diameter | 9 Piece(s) |
| Operating range with LV461 | 0 ... 40 mm |
| Operating range with LV462 | 0 ... 70 mm |
| Operating range with LV463 | 0 ... 120 mm |
| Operating range with LV463.XV | 0 ... 180 mm |
| Operating range with LV463.XR | 0 ... 215 mm |
| Operating range with LV463I.XR | 0 ... 325 mm |
| Minimum object diameter | 1 mm |
| Design | Cubic |
| Outer diameter | 1.25 mm |
| Head material | Metal |
| Type | Plastic fiber optics (KF) |
| Fiber length | 2,000 mm |
| Light field width | 6.14 mm |
| Fiber sheathing material | PE |
| Fastening of the probe | 3 x M2 |
| Smallest bending radius (moving) | R25 |
| Laying | standard |
| Damping at λ = 650nm | 210 dB/km |
| Ambient temperature, operation | -55 ... 70 °C |
| Customs tariff number | 90011090 |
| ECLASS 5.1.4 | 27270905 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ECLASS 10.0 | 27270905 |
| ECLASS 11.0 | 27273606 |
| ECLASS 12.0 | 27273606 |
| ECLASS 13.0 | 27273606 |
| ECLASS 14.0 | 27273606 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |
| ETIM 7.0 | EC002651 |
| ETIM 8.0 | EC002651 |
| ETIM 9.0 | EC002651 |