KF-ETW-K10-20
Plastic fiber optics type diffuse reflective
Part no.:
50117734
2 Working Days
| Series | KF |
| Operating principle | Diffuse reflection principle |
| Area of application | General applications |
| Special version | V-optics |
| Light beam exit | Lateral |
| Fiber core | Single fiber core |
| Fiber core material | Plastic |
| aktiver Faserdurchmesser | 0.5 mm |
| Operating range with LV461 | 0 ... 10 mm |
| Operating range with LV462 | 0 ... 10 mm |
| Operating range with LV463 | 0 ... 20 mm |
| Operating range with LV463.XV | 0 ... 40 mm |
| Operating range with LV463.XR | 0 ... 40 mm |
| Operating range with LV463I.XR | 0 ... 40 mm |
| Minimum object diameter | 0.1 mm |
| Design | Cubic |
| Outer diameter | 1 mm |
| Net weight | 22 g |
| Head material | Plastic |
| Type | Plastic fiber optics (KF) |
| Fiber length | 2,000 mm |
| Fiber sheathing material | PE |
| Fastening of the probe | 2 x Ø 3.2mm |
| Smallest bending radius (moving) | R1 |
| Laying | Highly flexible |
| Damping at λ = 650nm | 210 dB/km |
| Ambient temperature, operation | -40 ... 70 °C |
| Customs tariff number | 90011090 |
| ECLASS 5.1.4 | 27270905 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ECLASS 10.0 | 27270905 |
| ECLASS 11.0 | 27273606 |
| ECLASS 12.0 | 27273606 |
| ECLASS 13.0 | 27273606 |
| ECLASS 14.0 | 27273606 |
| ECLASS 15.0 | 27273606 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |
| ETIM 7.0 | EC002651 |
| ETIM 8.0 | EC002651 |
| ETIM 9.0 | EC002651 |
| ETIM 10.0 | EC002651 |