KFX-ETA-320
Plastic fiber optics type diffuse reflective
| Series | KFX |
| Operating principle | Diffuse reflection principle |
| Area of application | Highly precise object detection |
| Light beam exit | Front |
| Fiber core | Single fiber core |
| Fiber core material | Plastic |
| aktiver Faserdurchmesser | 0.25 mm |
| Operating range with LV461 | 0 ... 5 mm |
| Operating range with LV462 | 0 ... 8 mm |
| Operating range with LV463 | 0 ... 14 mm |
| Operating range with LV463.XV | 0 ... 21 mm |
| Operating range with LV463.XR | 0 ... 25 mm |
| Operating range with LV463I.XR | 0 ... 38 mm |
| Minimum object diameter | 0.05 mm |
| Design | Cylindrical |
| Outer diameter | 1.25 mm |
| Net weight | 22 g |
| Head material | Stainless steel |
| Type | Plastic fiber optics with bend protection (KFX) |
| Fiber length | 2,000 mm |
| Fiber sheathing material | PE |
| Fastening of the probe | M3 x 0.5 mm |
| Smallest bending radius (moving) | R10 |
| Sleeve length at optical outlet | 18 mm |
| Metric thread on fiber optic sleeve | Yes |
| Laying | standard |
| Damping at λ = 650nm | 210 dB/km |
| Ambient temperature, operation | -55 ... 70 °C |
| Customs tariff number | 90011090 |
| ECLASS 5.1.4 | 27270905 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ECLASS 10.0 | 27270905 |
| ECLASS 11.0 | 27273606 |
| ECLASS 12.0 | 27273606 |
| ECLASS 13.0 | 27273606 |
| ECLASS 14.0 | 27273606 |
| ECLASS 15.0 | 27273606 |
| ECLASS 16.0 | 27273606 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |
| ETIM 7.0 | EC002651 |
| ETIM 8.0 | EC002651 |
| ETIM 9.0 | EC002651 |
| ETIM 10.0 | EC002651 |
| UNSPSC 26.08 | 41112103 |