LV461.1/P2-150-M8
Fiber optic amplifier
| Series | 461 |
| Suitable for | Glass fiber optics Plastic fiber optics |
| Light source | LED, Red |
| Supply voltage UB | 12 ... 24 V, DC |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching element | Transistor, NPN |
| Switching frequency | 500 Hz |
| Type of connection | Connector |
| Cable length | 150 mm |
| Thread size | M8 |
| No. of pins | 4 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 10 mm x 31 mm x 62 mm |
| Housing material | Plastic |
| Net weight | 34 g |
| Type of display | LED |
| Operational controls | Control buttons Multiturn potentiometer |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270905 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ECLASS 10.0 | 27270905 |
| ECLASS 11.0 | 27270905 |
| ECLASS 12.0 | 27270905 |
| ECLASS 13.0 | 27270905 |
| ECLASS 14.0 | 27270905 |
| ECLASS 15.0 | 27270905 |
| ECLASS 16.0 | 27270905 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |
| ETIM 7.0 | EC002651 |
| ETIM 8.0 | EC002651 |
| ETIM 9.0 | EC002651 |
| ETIM 10.0 | EC002651 |
| UNSPSC 26.08 | 41112103 |