KFX-ET-605
Plastic fiber optics type diffuse reflective
| Series | KFX |
| Operating principle | Diffuse reflection principle |
| Area of application | General applications |
| Light beam exit | Front |
| Fiber core | Single fiber core |
| Fiber core material | Plastic |
| aktiver Faserdurchmesser | 1 mm |
| Operating range with LV461 | 0 ... 80 mm |
| Operating range with LV462 | 0 ... 140 mm |
| Operating range with LV463 | 0 ... 240 mm |
| Operating range with LV463.XV | 0 ... 360 mm |
| Operating range with LV463.XR | 0 ... 430 mm |
| Operating range with LV463I.XR | 0 ... 650 mm |
| Minimum object diameter | 0.2 mm |
| Design | Cylindrical |
| Outer diameter | 2.2 mm |
| Net weight | 15 g |
| Head material | Stainless steel |
| Type | Plastic fiber optics with bend protection (KFX) |
| Fiber length | 500 mm |
| Fiber sheathing material | PE |
| Fastening of the probe | M6 |
| Smallest bending radius (moving) | R25 |
| Sleeve length at optical outlet | 15 mm |
| Metric thread on fiber optic sleeve | Yes |
| Laying | standard |
| Damping at λ = 650nm | 210 dB/km |
| Ambient temperature, operation | -55 ... 70 °C |
| Customs tariff number | 90011090 |
| ECLASS 5.1.4 | 27270905 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ECLASS 10.0 | 27270905 |
| ECLASS 11.0 | 27273606 |
| ECLASS 12.0 | 27273606 |
| ECLASS 13.0 | 27273606 |
| ECLASS 14.0 | 27273606 |
| ECLASS 15.0 | 27273606 |
| ECLASS 16.0 | 27273606 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |
| ETIM 7.0 | EC002651 |
| ETIM 8.0 | EC002651 |
| ETIM 9.0 | EC002651 |
| ETIM 10.0 | EC002651 |
| UNSPSC 26.08 | 41112103 |