SET MD12-US2-IL1.1 + Zub.
Diagnostics set
| Series | MD12 |
| Suitable for | IO-Link sensors |
| Functions | Configuration and test device |
| Supply voltage UB | 24 V, DC |
| Type | USB |
| Number of connections | 2 Piece(s) |
| Function | Configuration interface Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Configuration interface Voltage supply |
| Type of connection | USB |
| Connector type | USB 2.0 Mini-B |
| Dimension (W x H x L) | 41 mm x 24 mm x 70 mm |
| Housing material | Metal |
| Net weight | 100 g |
| Ambient temperature, operation | 0 ... 45 °C |
| Ambient temperature, storage | -40 ... 80 °C |
| Degree of protection | IP 20 |
| Customs tariff number | 90318080 |
| ECLASS 5.1.4 | 27279211 |
| ECLASS 8.0 | 19200502 |
| ECLASS 9.0 | 19200502 |
| ECLASS 10.0 | 19200504 |
| ECLASS 11.0 | 19200504 |
| ECLASS 12.0 | 19200504 |
| ECLASS 13.0 | 19200504 |
| ECLASS 14.0 | 19200504 |
| ECLASS 15.0 | 19200504 |
| ECLASS 16.0 | 19200504 |
| ETIM 5.0 | EC001418 |
| ETIM 6.0 | EC001418 |
| ETIM 7.0 | EC001418 |
| ETIM 8.0 | EC001418 |
| ETIM 9.0 | EC001418 |
| ETIM 10.0 | EC001418 |
| UNSPSC 26.08 | 32151707 |