GF-LB-SI-430-IQ
Glass fiber optics for throughbeam operation
| Series | GF |
| Operating principle | Throughbeam principle |
| Device type | Transmit and receive fiber |
| Area of application | Oil and chemical resistant |
| Special version | Heat resistant |
| Opening angle | 65 ° |
| Light beam exit | On face |
| Fiber core | Mixed fiber configuration Multiple fiber core |
| Fiber core material | Glass |
| aktiver Faserdurchmesser | 1.5 mm |
| Operating range with LV463 | 0 ... 400 mm |
| Operating range with LV463 + GF-L1 | 0 ... 1,200 mm |
| Operating range with LV463 + GF-U1 | 0 ... 800 mm |
| Operating range with LV463.XV | 0 ... 680 mm |
| Operating range with LV463.XV + GF-L1 | 0 ... 2,040 mm |
| Operating range with LV463.XV + GF-U1 | 0 ... 1,360 mm |
| Operating range with LV463.XR | 0 ... 1,000 mm |
| Operating range with LV463.XR + GF-L1 | 0 ... 3,000 mm |
| Operating range with LV463.XR + GF-U1 | 0 ... 2,000 mm |
| Operating range with LV463I.XR | 0 ... 2,000 mm |
| Operating range with LV463I.XR + GF-L1 | 0 ... 6,000 mm |
| Operating range with LV463I.XR + GF-U1 | 0 ... 4,000 mm |
| Design | Cylindrical |
| Outer diameter | 4.5 mm |
| Net weight | 162 g |
| Head material | Stainless steel |
| Type | Glass fiber optics (GF) |
| Fiber length | 3,000 mm |
| Fiber sheathing material | Silicone |
| Fastening of the probe | Ø 4 mm |
| Smallest bending radius (static) | R40 |
| Smallest bending radius (moving) | R40 |
| Sleeve length at optical outlet | 10 mm |
| Metric thread on fiber optic sleeve | No |
| Laying | standard |
| Ambient temperature, operation | -30 ... 180 °C |
| Customs tariff number | 90011090 |
| ECLASS 5.1.4 | 27270905 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ECLASS 10.0 | 27270905 |
| ECLASS 11.0 | 27273606 |
| ECLASS 12.0 | 27273606 |
| ECLASS 13.0 | 27273606 |
| ECLASS 14.0 | 27273606 |
| ECLASS 15.0 | 27273606 |
| ECLASS 16.0 | 27273606 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |
| ETIM 7.0 | EC002651 |
| ETIM 8.0 | EC002651 |
| ETIM 9.0 | EC002651 |
| ETIM 10.0 | EC002651 |
| UNSPSC 26.08 | 41112103 |