KB 232-3 IT190x

Interconnection cable

Part no.: 50128800

Delivery time approx. 3 business days
Suitable for IT 1300 series mobile bar code readers
IT 1900g series mobile 2D-code readers
IT 1902g series mobile 2D-code readers
IT 1910 series mobile 2D-code readers
IT 1911i series mobile 2D-code readers
Suitable for interface RS 232
TTL
Type of connection RJ41
Type of connection Sub-D
Type Female
No. of pins 9 -pin
Version Axial
Type of connection Connector
Thread size Pluggable
Type Female
No. of pins 2 -pin
Version Axial
Number of conductors 6 Piece(s)
Sheathing color Black
Shielded Yes
Cable design Smooth
Cable length 5,000 mm
Sheathing material PVC
Suitability for drag chains No
Net weight 187 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
UNSPSC 26.08 26121604