E7-V1-DS-C

Tower light element

Part no.: 50130424

Delivery time approx. 12 business days
Icon Icon
Series E7
Suitable for Tower light elements of the E7 series
Type of signaling Optical
Life expectancy > 100,000 h
Supply voltage UB 24 V, AC/DC, 10 %
Current consumption, max. 51 mA
Design Cylindrical
Dimension (Ø x L) 70 mm x 61 mm
Housing material Plastic
Net weight 80 g
Type of fastening Bayonet system
Type of illuminant LED/24V
Signal image Continuous light
Lens color Clear
Angle of radiation 360°
Ambient temperature, operation -30 ... 60 °C
Degree of protection IP66, UL Type 4/4X/13
Approvals c UL US
Customs tariff number 85318070
ECLASS 5.1.4 27371220
ECLASS 8.0 27371220
ECLASS 9.0 27371220
ECLASS 10.0 27371220
ECLASS 11.0 27371220
ECLASS 12.0 27371220
ECLASS 13.0 27371220
ECLASS 14.0 27371220
ECLASS 15.0 27371220
ECLASS 16.0 27371220
ETIM 5.0 EC000232
ETIM 6.0 EC000232
ETIM 7.0 EC000232
ETIM 8.0 EC000232
ETIM 9.0 EC000232
ETIM 10.0 EC000232
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf