E7-V1-DS-B
Tower light element
| Series | E7 |
| Suitable for | Tower light elements of the E7 series |
| Type of signaling | Optical |
| Life expectancy | > 100,000 h |
| Supply voltage UB | 24 V, AC/DC, 10 % |
| Current consumption, max. | 51 mA |
| Design | Cylindrical |
| Dimension (Ø x L) | 70 mm x 61 mm |
| Housing material | Plastic |
| Net weight | 80 g |
| Type of fastening | Bayonet system |
| Type of illuminant | LED/24V |
| Signal image | Continuous light |
| Lens color | Blue |
| Angle of radiation | 360° |
| Ambient temperature, operation | -30 ... 60 °C |
| Degree of protection | IP66, UL Type 4/4X/13 |
| Approvals | c UL US |
| Customs tariff number | 85318070 |
| ECLASS 5.1.4 | 27371220 |
| ECLASS 8.0 | 27371220 |
| ECLASS 9.0 | 27371220 |
| ECLASS 10.0 | 27371220 |
| ECLASS 11.0 | 27371220 |
| ECLASS 12.0 | 27371220 |
| ECLASS 13.0 | 27371220 |
| ECLASS 14.0 | 27371220 |
| ECLASS 15.0 | 27371220 |
| ECLASS 16.0 | 27371220 |
| ETIM 5.0 | EC000232 |
| ETIM 6.0 | EC000232 |
| ETIM 7.0 | EC000232 |
| ETIM 8.0 | EC000232 |
| ETIM 9.0 | EC000232 |
| ETIM 10.0 | EC000232 |
| UNSPSC 26.08 | 32151503 |