E7-V1-DS-G
Tower light element
Series | E7 |
Suitable for | Tower light elements of the E7 series |
Type of signaling | Optical |
Life expectancy | > 100,000 h |
Supply voltage UB | 24 V, AC/DC, 10 % |
Current consumption, max. | 51 mA |
Design | Cylindrical |
Dimension (Ø x L) | 70 mm x 61 mm |
Housing material | Plastic |
Net weight | 80 g |
Type of fastening | Bayonet system |
Type of illuminant | LED/24V |
Signal image | Continuous light |
Lens color | Green |
Angle of radiation | 360° |
Ambient temperature, operation | -30 ... 60 °C |
Degree of protection | IP 66 |
Approvals | c UL US |
Customs tariff number | 85318070 |
ECLASS 5.1.4 | 27371220 |
ECLASS 8.0 | 27371220 |
ECLASS 9.0 | 27371220 |
ECLASS 10.0 | 27371220 |
ECLASS 11.0 | 27371220 |
ECLASS 12.0 | 27371220 |
ECLASS 13.0 | 27371220 |
ECLASS 14.0 | 27371220 |
ECLASS 15.0 | 27371220 |
ETIM 5.0 | EC000232 |
ETIM 6.0 | EC000232 |
ETIM 7.0 | EC000232 |
ETIM 8.0 | EC000232 |
ETIM 9.0 | EC000232 |
ETIM 10.0 | EC000232 |