E7-MP1-100
Tower light element
| Series | E7 |
| Type of connection | Terminal |
| Type of terminal | Tension spring technology |
| Design | Cylindrical |
| Dimension (Ø x L) | 70 mm x 136 mm |
| Housing material | Metal Plastic |
| Net weight | 224 g |
| Housing color | Black |
| Design of mounting device | Base mounting |
| Type of fastening, at system | Screw type / horizontal |
| Lens modules | Max. 5 pieces |
| Module holder | One side |
| Number of end caps | 1 Piece(s) |
| Ambient temperature, operation | -30 ... 60 °C |
| Degree of protection | IP 66 |
| Customs tariff number | 85318070 |
| ECLASS 5.1.4 | 27371234 |
| ECLASS 8.0 | 27371234 |
| ECLASS 9.0 | 27371234 |
| ECLASS 10.0 | 27371234 |
| ECLASS 11.0 | 27371234 |
| ECLASS 12.0 | 27371234 |
| ECLASS 13.0 | 27371234 |
| ECLASS 14.0 | 27371234 |
| ECLASS 15.0 | 27371234 |
| ECLASS 16.0 | 27371234 |
| ETIM 5.0 | EC001259 |
| ETIM 6.0 | EC001259 |
| ETIM 7.0 | EC001259 |
| ETIM 8.0 | EC001259 |
| ETIM 9.0 | EC001259 |
| ETIM 10.0 | EC001259 |
| UNSPSC 26.08 | 32151500 |