E4-V1-BZ1

Tower light element

Part no.: 50130454

Delivery time approx. 12 business days
Icon Icon
Series E4
Suitable for Tower light elements of the E4 series
Type of signaling Acoustic
Supply voltage UB 24 V, DC, 10 %
Current consumption, max. 39 mA, Switch-on current: 7A
Design Cylindrical
Dimension (Ø x L) 40 mm x 71 mm
Housing material Plastic
Net weight 43 g
Type of fastening Bayonet system
Operational controls DIP switch
Function of the operational control Selection of tone type
Ambient temperature, operation -30 ... 60 °C
Degree of protection IP 66
Approvals c UL US
Tone type Continuous or pulse tone
Sound pressure 80 dB
Number of tones 1 Piece(s)
Customs tariff number 85318070
ECLASS 5.1.4 27371237
ECLASS 8.0 27371237
ECLASS 9.0 27371237
ECLASS 10.0 27371237
ECLASS 11.0 27371237
ECLASS 12.0 27371237
ECLASS 13.0 27371237
ECLASS 14.0 27371237
ECLASS 15.0 27371237
ETIM 5.0 EC001261
ETIM 6.0 EC001261
ETIM 7.0 EC001261
ETIM 8.0 EC001261
ETIM 9.0 EC001261
ETIM 10.0 EC001261
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf