MD 7XXP-11-68IO3-12
Distribution box
| Total current | 1.5 A |
| Nominal input voltage UN | 24 V DC |
| Switching element | PNP |
| Type of connection | Connector |
| Function | Connection to the control |
| Thread size | M12 |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Type | Male |
| Number of connections | 6 Piece(s) |
| Thread size | M8 |
| No. of pins | 3 -pin |
| Encoding | A-coded |
| Type | Female |
| Material | Plastic |
| Material of O-ring seal | TPU |
| Material of contacts | Gold-plated |
| Operating current per contact | 1.5 A |
| Design | Cubic |
| Dimension (W x H x L) | 30 mm x 31.5 mm x 104 mm |
| Housing material | Plastic |
| Net weight | 111 g |
| Screw tightening torque | 0.4 N·m |
| Type of display | LED |
| Ambient temperature, operation | -20 ... 70 °C, Depending on the connected cable |
| Degree of protection | IP 65 IP 67 |
| Approvals | c UL US |
| Customs tariff number | 85369010 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279219 |
| ECLASS 9.0 | 27440108 |
| ECLASS 10.0 | 27440108 |
| ECLASS 11.0 | 27440108 |
| ECLASS 12.0 | 27440108 |
| ECLASS 13.0 | 27440108 |
| ECLASS 14.0 | 27440108 |
| ETIM 5.0 | EC002585 |
| ETIM 6.0 | EC002585 |
| ETIM 7.0 | EC003558 |
| ETIM 8.0 | EC002585 |
| ETIM 9.0 | EC002585 |