KSS ET-M12-4A-RJ45-A-P7-010
Interconnection cable
Part no.:
50130632
Delivery time approx. 19 business days
| Application | Oil and lubricant resistant |
| Suitable for interface | Ethernet |
| Operating voltage | 60 V DC |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Version | Axial |
| Connector, LED | No |
| Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
| Type of connection | RJ45 |
| Type | Male |
| No. of pins | 4 -pin |
| Version | Axial |
| Sheathing color | Green |
| Shielded | Yes |
| Silicone-free | Yes |
| Cable design | Interconnection cable |
| Cable length | 1,000 mm |
| Sheathing material | PUR |
| Wire insulation | PP |
| Suitability for drag chains | Yes |
| Traverse rate | Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 2m/s² |
| Properties of the outer sheathing | Free of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable |
| Resistance of the outer sheathing | Hydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2 |
| Width across flats | 13 mm |
| Net weight | 75 g |
| Bending cycles | 2,000,000 Piece(s) |
| Bending radius, flexible laying, min. | One-time min. 5 x cable diameter |
| Bending radius, stationary laying, min. | One-time min. 5 x cable diameter |
| Degree of protection | IP 65,IP 20 for RJ45 IP 67 |
| Customs tariff number | 85444210 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |