KD U-M12-4A-V1-030-DP
Connection cable
| Application | Chemical resistant |
| Operating voltage | 24 V DC ±25% |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Version | Axial |
| Connector, LED | Yes |
| Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
| Type of connection | Open end |
| Number of conductors | 4 Piece(s) |
| Sheathing color | Black |
| Shielded | No |
| Silicone-free | Yes |
| Cable length | 3,000 mm |
| Sheathing material | PVC |
| Wire insulation | PVC |
| Suitability for drag chains | No |
| Properties of the outer sheathing | Free of CFC, cadmium, silicone and lead, easily machine-processable |
| Resistance of the outer sheathing | Good oil, gasoline and chemical resistance, flame retardant in accordance with UL 1581 VW1 / CSA FT1 |
| Width across flats | 13 mm |
| Net weight | 120 g |
| Bending radius, flexible laying, min. | Min. 10 x cable diameter |
| Bending radius, stationary laying, min. | Min. 5 x cable diameter |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation, flexible use | -5 ... 80 °C |
| Ambient temperature, operation, stationary use | -30 ... 80 °C |
| Degree of protection | IP 65 IP 67 |
| Approvals | c UL US |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ECLASS 16.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |
| UNSPSC 26.08 | 26121604 |