CSL505-R05-235-M8
Light curtain receiver
Series | 505 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Application | Precise object detection |
Special version | Crossed-beam scanning Diagonal-beam scanning Parallel-beam scanning Teach input Warning output |
Operating range | 0.3 ... 5 m, Guaranteed operating range |
Measurement field length | 235 mm |
Number of beams | 48 Piece(s) |
Beam spacing | 5 mm |
Minimum object diameter | 7.5 mm |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 18 ... 30 V, DC |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching current, max. | 150 mA |
Switching element | Transistor, Push-pull |
Switching principle | Light/dark switchable |
Switching element | Transistor, Push-pull |
Switching principle | Light/dark switchable |
Cycle time | 52 ms |
Response time per beam | 1,000 µs |
Number of connections | 1 Piece(s) |
Function | Signal OUT Teach input Voltage supply |
Type of connection | Connector |
Thread size | M8 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 12 mm x 58 mm x 320 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic |
Net weight | 357 g |
Housing color | Silver |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Type of configuration | Software Via pin assignment |
Ambient temperature, operation | -30 ... 50 °C |
Ambient temperature, storage | -40 ... 65 °C |
Degree of protection | IP 65 |
Protection class | III |
Standards applied | EN 60947-5-2 (German version) |
Customs tariff number | 90314990 |
ECLASS 5.1.4 | 27270910 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ECLASS 10.0 | 27270910 |
ECLASS 11.0 | 27270910 |
ECLASS 12.0 | 27270910 |
ECLASS 13.0 | 27270910 |
ECLASS 14.0 | 27270910 |
ECLASS 15.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 9.0 | EC002549 |
ETIM 10.0 | EC002549 |