Diffusor DCR 200i
Film
| Type | Diffusor foil for increased scatter of the LED illumination |
| Suitable for | DCR 200i series stationary 2D-code readers |
| Net weight | 3 g |
| Customs tariff number | 39191080 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27289290 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280192 |
| ECLASS 12.0 | 27280192 |
| ECLASS 13.0 | 27280192 |
| ECLASS 14.0 | 27280192 |
| ECLASS 15.0 | 27280192 |
| ECLASS 16.0 | 27280192 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |