Cover DCR 200i-P
Cover hood
| Suitable for | DCR 200i series stationary 2D-code readers |
| Design | Cubic |
| Dimension (W x H x L) | 43 mm x 61 mm x 44 mm |
| Housing material | Plastic |
| Lens cover material | Glass with polarization filter |
| Net weight | 47 g |
| Customs tariff number | 84733080 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27289290 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280192 |
| ECLASS 12.0 | 27280192 |
| ECLASS 13.0 | 27280192 |
| ECLASS 14.0 | 27280192 |
| ECLASS 15.0 | 27280192 |
| ECLASS 16.0 | 27280192 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |