GS 63B/6D,200-S8
Fork photoelectric sensor
| Series | 63 |
| Principle of physics | Optical |
| Application | Detection of non-transparent labels |
| Label width, min. | 2 mm |
| Label gap, min. | 2 mm |
| Medium | Not transparent |
| Light source | LED, Infrared |
| Wavelength | 940 nm |
| Transmitted-signal shape | Pulsed |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 30 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
| Switching element | Transistor, Push-pull |
| Switching principle | Switching signal on label |
| Switching frequency | 10,000 Hz |
| Response time | 0.05 ms |
| Readiness delay | 300 ms |
| Max. conveyor speed during teach-in | 20 m/min |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable with connector |
| Cable length | 200 mm |
| Thread size | M8 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Design | Fork |
| Mouth width | 3 mm |
| Mouth depth | 61 mm |
| Dimension (W x H x L) | 11 mm x 30 mm x 80 mm |
| Housing material | Metal Plastic |
| Plastic housing | PC |
| Metal housing | Diecast zinc, chemically nickel-plated |
| Lens cover material | Plastic/PC |
| Net weight | 55 g |
| Housing color | Red Silver |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Multiturn potentiometer |
| Ambient temperature, operation | -20 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270909 |
| ECLASS 8.0 | 27270909 |
| ECLASS 9.0 | 27270909 |
| ECLASS 10.0 | 27270909 |
| ECLASS 11.0 | 27270909 |
| ECLASS 12.0 | 27270909 |
| ECLASS 13.0 | 27270909 |
| ECLASS 14.0 | 27270909 |
| ECLASS 15.0 | 27270909 |
| ECLASS 16.0 | 27270909 |
| ETIM 5.0 | EC002720 |
| ETIM 6.0 | EC002720 |
| ETIM 7.0 | EC002720 |
| ETIM 8.0 | EC002720 |
| ETIM 9.0 | EC002720 |
| ETIM 10.0 | EC002720 |
| UNSPSC 26.08 | 39121528 |