D M12A-12P
Connector
| Rated operating current | 1,000 mA |
| Rating voltage (DIN EN 60664-1) | 30 V |
| Rated impulse voltage (DIN EN 60664-1) | 800 V |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| Handle body material | Plastic |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Version | Axial |
| Type of connection | Solder connection |
| AWG | 24 |
| Width across flats | 18 mm |
| Net weight | 20 g |
| Mating cycles, max. | > 50 |
| Max. cable hole | 6 ... 8 mm |
| Ambient temperature, operation | -40 ... 85 °C |
| Degree of protection | IP 67 |
| Customs tariff number | 85369010 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ECLASS 12.0 | 27440116 |
| ECLASS 13.0 | 27440116 |
| ECLASS 14.0 | 27440116 |
| ECLASS 15.0 | 27440116 |
| ECLASS 16.0 | 27440116 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |
| ETIM 8.0 | EC002635 |
| ETIM 9.0 | EC002635 |
| ETIM 10.0 | EC002635 |
| UNSPSC 26.08 | 39121413 |