D M12A-12P-PWR
Adapter
| Number of connections | 2 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Version | Axial |
| Type of connection | Jack socket |
| Net weight | 31 g |
| Customs tariff number | 85366990 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440104 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440106 |
| ECLASS 11.0 | 27440106 |
| ECLASS 12.0 | 27440106 |
| ECLASS 13.0 | 27440106 |
| ECLASS 14.0 | 27440106 |
| ECLASS 15.0 | 27440106 |
| ECLASS 16.0 | 27440106 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002498 |
| ETIM 7.0 | EC002925 |
| ETIM 8.0 | EC002925 |
| ETIM 9.0 | EC002925 |
| ETIM 10.0 | EC002925 |
| UNSPSC 26.08 | 32151900 |