MSI-FB-PROFIBUS

Fieldbus gateway

Part no.: 50132995

Delivery time approx. 8 business days
Icon Icon
Series MSI-FB
Type Fieldbus gateway
Application Transfer of MSI 400 diagnostic data via PROFIBUS
Functions Fieldbus module for the MSI 400 for connecting to PROFIBUS
Supply voltage UB 24 V, DC, -20 ... 25 %
Type Internal bus (SBUS+), PROFIBUS DP
Function Process
Classification V0
Number of connections 1 Piece(s)
Function BUS IN
BUS OUT
Type of connection Sub-D
Type Female
No. of pins 9 -pin
Dimension (W x H x L) 22.5 mm x 96.5 mm x 126.5 mm
Net weight 160 g
Housing color Gray
Type of fastening Snap-on mounting
Ambient temperature, operation -25 ... 55 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 10 ... 95 %
Degree of protection IP 20
Approvals c UL US
Vibration resistance 5 ... 150 Hz
Test procedure for oscillation in accordance with standard EN 60068-2-6
Shock resistance, continuous shock 10 g, 16 ms, EN 60068-2-29
Shock resistance, single shock 30 g, 11 ms, EN 60068-2-27
Customs tariff number 85364900
ECLASS 5.1.4 27242208
ECLASS 8.0 27242208
ECLASS 9.0 27242208
ECLASS 10.0 27242208
ECLASS 11.0 27242208
ECLASS 12.0 27242208
ECLASS 13.0 27242208
ECLASS 14.0 27242208
ECLASS 15.0 27242208
ETIM 5.0 EC001423
ETIM 6.0 EC001423
ETIM 7.0 EC001423
ETIM 8.0 EC001423
ETIM 9.0 EC001423
ETIM 10.0 EC001423
3D-CAD model - zip
EPLAN macro - edz
GSD file - zip
Package insert - pdf
User's guide - Software MSI.designer - pdf
User's guide - Gateways MSI 400 - pdf
Data sheet - pdf
Product brochure - pdf
Product flyer - pdf
EC declaration of conformity - pdf
Certificate - TÜV Rheinland - pdf