MSI-EM-IO84NP-01
Non-safe I/O module
Part no.:
50132997
Delivery to be confirmed
| Series | MSI-EM |
| Type | Non-safe I/O module |
| Application | Processing of non-safe signals |
| Functions | Extension with 4 non-safe inputs, 4 non-safe outputs and 4 non-safe freely programmable I/Os (OSSDs) Non-safe extension module for the MSI 400 configurable safety control |
| Mission time | 20 years, EN ISO 13849-1 |
| Supply voltage UB | 24 V, DC, -30 ... 25 % |
| Power consumption, max. | 0.5 W |
| Nominal voltage UN | 24 V |
| Number of outputs | 4 Piece(s) |
| Number of configurable inputs/outputs | 4 Piece(s) |
| Type of digital output | Transistor |
| Short circuit protection, outputs | Yes |
| Min. voltage permitted at the output | 16.2 V |
| Max. voltage permitted at the output | 30 V |
| Total output current, max. | 4 A |
| Nominal output current per output, max. | 0.5 A |
| Number of inputs | 4 Piece(s) |
| Voltage permitted at the input | 30 V |
| Input current at signal 1 | 3 mA |
| Type | Internal bus (SBUS+) |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Terminal |
| Type of terminal | Screw terminal |
| No. of pins | 16 -pin |
| Connection cross sections | 1 x 0.2 to 2.5 mm², wire 1 x 0.25 to 2.5 mm², wire with wire-end sleeve 2 x 0.2 to 1.0 mm², wire 2 x 0.25 to 1.0 mm², wire with wire-end sleeve |
| Dimension (W x H x L) | 22.5 mm x 96.5 mm x 120.8 mm |
| Net weight | 180 g |
| Housing color | Gray |
| Type of fastening | Snap-on mounting |
| Ambient temperature, operation | -25 ... 65 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Relative humidity (non-condensing) | 10 ... 95 % |
| Degree of protection | IP 20 (terminals) IP 40 (housing) |
| Protection class | III |
| Approvals | c UL US |
| Vibration resistance | 5 ... 150 Hz |
| Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
| Shock resistance, single shock | 30 g, 11 ms, EN 60068-2-27 |
| Customs tariff number | 85371091 |
| ECLASS 5.1.4 | 27242204 |
| ECLASS 8.0 | 27242204 |
| ECLASS 9.0 | 27242204 |
| ECLASS 10.0 | 27242204 |
| ECLASS 11.0 | 27242204 |
| ECLASS 12.0 | 27242204 |
| ECLASS 13.0 | 27242204 |
| ECLASS 14.0 | 27242204 |
| ECLASS 15.0 | 27242204 |
| ETIM 5.0 | EC001419 |
| ETIM 6.0 | EC001419 |
| ETIM 7.0 | EC001419 |
| ETIM 8.0 | EC001419 |
| ETIM 9.0 | EC001419 |
| ETIM 10.0 | EC001419 |
3D-CAD model - zip
EPLAN macro - edz