RSL400 M12 Adapter
Adapter
Part no.:
50134656
2 Working Days
| Application | Permanent installation on the Ethernet port of the RSL400 connection unit, for simple connection of an Ethernet cable to the front of the device. |
| Suitable for | RSL 400 safety laser scanner |
| Suitable for interface | Ethernet |
| Number of connections | 2 Piece(s) |
| Function | BUS IN |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | BUS OUT |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Dimension (W x H x L) | 20 mm x 90.5 mm x 40 mm |
| Housing material | Plastic |
| Plastic housing | PE |
| Net weight | 95 g |
| Housing color | Black |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440104 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440106 |
| ECLASS 11.0 | 27440106 |
| ECLASS 12.0 | 27440106 |
| ECLASS 13.0 | 27440106 |
| ECLASS 14.0 | 27440106 |
| ECLASS 15.0 | 27440106 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002498 |
| ETIM 7.0 | EC002925 |
| ETIM 8.0 | EC002925 |
| ETIM 9.0 | EC002925 |
| ETIM 10.0 | EC002925 |