MD 708-21-82/D4-12

Ethernet switch

Part no.: 50135197

Delivery time approx. 19 business days
Icon Icon Icon
Series MD 700i
Suitable for Ethernet
Functions Autocrossing
Autonegotiation
Full duplex
Unmanaged
Supply voltage UB 18 ... 30 V, DC, Redundant
Current consumption, max. 195 mA
Type Ethernet
Address assignment None
Transmission speed 10 / 100 Mbit/s
Switch functionality Integrated
Number of connections 9 Piece(s)
Connections for voltage supply 1 Piece(s)
Number of interface connections 8 Piece(s)
Function Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Design Cubic
Dimension (W x H x L) 55 mm x 21 mm x 145 mm
Housing material Metal
Net weight 485 g
Housing color Silver
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 10 Piece(s)
Ambient temperature, operation -25 ... 60 °C
Ambient temperature, storage -40 ... 80 °C
Degree of protection IP 67
Approvals c UL US
Customs tariff number 85176200
ECLASS 5.1.4 19030117
ECLASS 8.0 19170106
ECLASS 9.0 19170106
ECLASS 10.0 19170490
ECLASS 11.0 19170490
ECLASS 12.0 19170490
ECLASS 13.0 19170490
ECLASS 14.0 19170490
ECLASS 15.0 19170490
ECLASS 16.0 19170490
ETIM 5.0 EC000734
ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ETIM 10.0 EC000734
UNSPSC 26.08 43222600
3D-CAD model - zip
EPLAN macro - edz