A7-MP1-250

Tower light element

Part no.: 50135464

Delivery time approx. 7 business days
Icon Icon Icon
Series A7
Type of connection Terminal
Type of terminal Tension spring technology
Design Cylindrical
Dimension (Ø x L) 70 mm x 282 mm
Housing material Metal
Plastic
Net weight 243 g
Housing color Black
Gray
Design of mounting device Base mounting
Type of fastening, at system Screw type / horizontal
Module holder One side
Number of end caps 1 Piece(s)
Ambient temperature, operation -10 ... 60 °C
Degree of protection IP 66, Only when mounted on a housing with the same degree of protection
Approvals CE
CSA
Customs tariff number 85318070
ECLASS 5.1.4 27371234
ECLASS 8.0 27371234
ECLASS 9.0 27371234
ECLASS 10.0 27371234
ECLASS 11.0 27371234
ECLASS 12.0 27371234
ECLASS 13.0 27371234
ECLASS 14.0 27371234
ECLASS 15.0 27371234
ETIM 5.0 EC001259
ETIM 6.0 EC001259
ETIM 7.0 EC001259
ETIM 8.0 EC001259
ETIM 9.0 EC001259
ETIM 10.0 EC001259
3D-CAD model - Foot adapter - zip
3D-CAD model - Three calottes with 100mm foot adapter - zip
3D-CAD model - One calottes with 100mm foot adapter - zip
EPLAN macro - edz
EC declaration of conformity - pdf
Certificate - c CSA US - pdf