KF-PT-SS-619
Protective housing
| Type | Protection tube for mechanical protection of plastic fiber optic cables |
| Suitable for | Plastic fiber optics |
| Area of application | General applications |
| Design | Cylindrical |
| Dimension | 1,900 mm |
| Outer diameter | 4.6 mm |
| Inner diameter | 3 mm |
| Net weight | 50 g |
| Fiber sheathing material | Stainless steel |
| Fiber optics, can be shortened | No |
| Smallest bending radius (static) | R25 |
| Smallest bending radius (moving) | R25 |
| Customs tariff number | 83071000 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273792 |
| ECLASS 11.0 | 27273792 |
| ECLASS 12.0 | 27273792 |
| ECLASS 13.0 | 27273792 |
| ECLASS 14.0 | 27273792 |
| ECLASS 15.0 | 27273792 |
| ECLASS 16.0 | 27273792 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |