KD S-M30-16A-V1-250
Connection cable
Application | Chemical resistant |
Type of connection | Connector |
Thread size | M30 |
Type | Female |
No. of pins | 16 -pin |
Version | Axial |
Connector, LED | No |
Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
Type of connection | Open end |
Number of conductors | 16 Piece(s) |
Sheathing color | Black |
Shielded | Yes |
Cable length | 25,000 mm |
Sheathing material | PVC |
Wire insulation | PVC |
Suitability for drag chains | No |
Net weight | 2,212 g |
Bending radius, stationary laying, min. | Min. 6 x cable diameter |
Ambient temperature, operation, stationary use | 0 ... 80 °C |
Approvals | RoHS |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |