KD S-M30-30A-V1-050

Connection cable

Part no.: 50137269

Delivery to be confirmed
Application Chemical resistant
Type of connection Connector
Thread size M30
Type Female
No. of pins 30 -pin
Version Axial
Connector, LED No
Type of connection Open end
Number of conductors 30 Piece(s)
Sheathing color Black
Shielded Yes
Cable length 5,000 mm
Sheathing material PVC
Suitability for drag chains No
Net weight 720 g
Approvals RoHS
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
UNSPSC 26.08 26121604
EPLAN macro - edz