OTB 40-WH250
Film
| Suitable for | OGS 600 optical guidance |
| Dimension (W x H x L) | 40 mm x 0.5 mm x 25,000 mm |
| Net weight | 719 g |
| Mechanical properties | easy to clean free from wear immediately ready for operation sturdy |
| Color | White |
| Material | PVC |
| Adhesive | Acrylate adhesive |
| Strength of adhesive | 10 mm |
| Ambient temperature, operation | -20 ... 55 °C |
| Processing temperature | 15 ... 25 °C |
| Property of base | Clean Dry Free of grease Smooth |
| Customs tariff number | 39191012 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27289290 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280192 |
| ECLASS 12.0 | 27280192 |
| ECLASS 13.0 | 27280192 |
| ECLASS 14.0 | 27280192 |
| ECLASS 15.0 | 27280192 |
| ECLASS 16.0 | 27280192 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |