BT 700M.5-2SET
Mounting device set
| Contains | 1 teach template 2x mounting brackets 4 M6 x 10 screws |
| Suitable for product group | Measuring light curtains |
| Suitable for | CML700i light curtains |
| Standard designation, metal mounting device | Steel, galvanized |
| Net weight | 425 g |
| Design of mounting device | Bracket mounting |
| Type of fastening, at system | Through-hole mounting, T slotted hole |
| Type of fastening, at device | Screw type Sliding block |
| Type of mounting device | Rigid |
| Mounting device material | Steel |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |