KD PL-M12-5A-P0-100
Connection cable
| Suitable for | MD 748i |
| Operating voltage | 50 V AC / 60 V DC |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 5 -pin |
| Encoding | L-coded |
| Version | Axial |
| Connector, LED | No |
| Number of conductors | 5 Piece(s) |
| Sheathing color | Gray |
| Shielded | No |
| Cable length | 10,000 mm |
| Sheathing material | PUR |
| Wire insulation | PP |
| Suitability for drag chains | Yes |
| Traverse rate | Max. 5 m/s with horiz. traverse path of 5m and and max. acceleration of 50m/s² |
| Net weight | 969 g |
| Bending cycles | 10,000,000 Piece(s) |
| Bending radius, flexible laying, min. | Min. 7.5 x cable diameter |
| Bending radius, stationary laying, min. | Min. 4 x cable diameter |
| Ambient temperature, operation, flexible use | -30 ... 90 °C |
| Ambient temperature, operation, stationary use | -40 ... 90 °C |
| Degree of protection | IP 65 IP 67 IP 69K |
| Approvals | c UL US |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ECLASS 16.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |
| UNSPSC 26.08 | 26121604 |