PT 20-CL3500
Film
| Type | Protective film for optical window |
| Suitable for | CML700i light curtains |
| Dimension (W x H x L) | 20 mm x 0.06 mm x 350,000 mm |
| Net weight | 349 g |
| Color | Transparent |
| Material | PE Plastic |
| Adhesive | Acrylate adhesive |
| Ambient temperature, operation | 0 ... 45 °C, Protect against direct UV radiation |
| Processing temperature | 10 ... 40 °C |
| Property of base | Clean Dry Free of grease Smooth |
| Customs tariff number | 39191080 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27289290 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280192 |
| ECLASS 12.0 | 27280192 |
| ECLASS 13.0 | 27280192 |
| ECLASS 14.0 | 27280192 |
| ECLASS 15.0 | 27280192 |
| ECLASS 16.0 | 27280192 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |