MD 798i-11-82/L5-2222

IO-Link master

Part no.: 50144900

2 Working Days

Icon Icon
Series MD 700i
Type IO-Link master
Suitable for IO-Link sensors
Switching element Transistor, PNP
Number of digital switching inputs 4 Piece(s)
Type Digital switching input
Supply voltage UB 24 V
Current consumption, max. 11,000 mA
Number of digital switching outputs 4 Piece(s)
Number of digital switching outputs for each sensor connection 1 Piece(s)
Switching element Transistor, PNP
Type Automatic protocol detection
EtherNet IP
IO-Link
Modbus TCP
PROFINET
COM mode COM1
COM2
COM3
Port type A & B
Specification V1.1
SIO-mode support Yes
Quick Connect (QC) < 150 ms
Function Configuration / process data
Conformance class B
Protocol PROFINET RT
Switch functionality Integrated
Transmission speed 10 Mbit/s
100 Mbit/s
Number of connections 12 Piece(s)
Sensor connections 8 Piece(s)
Connections for voltage supply 2 Piece(s)
Number of interface connections 2 Piece(s)
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Connection to device
Type of connection Connector, applicable for the connections X0 / X1 / X2 / X3
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Connection to device
Type of connection Connector, applicable for the connections X4 / X5 / X6 / X7
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Voltage supply
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding L-coded
Function Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding L-coded
Dimension (W x H x L) 60.4 mm x 39 mm x 230.4 mm
Housing material Halogen-free
Plastic
Net weight 567 g
Ambient temperature, operation -40 ... 70 °C
Ambient temperature, storage -40 ... 85 °C
Degree of protection IP 65
IP 67
IP 69K
Approvals c UL US
Customs tariff number 85176200
ECLASS 5.1.4 19030117
ECLASS 8.0 19170106
ECLASS 9.0 19170106
ECLASS 10.0 19170490
ECLASS 11.0 19170490
ECLASS 12.0 19170490
ECLASS 13.0 19170490
ECLASS 14.0 19170490
ECLASS 15.0 19170490
ECLASS 16.0 19170490
ETIM 5.0 EC002585
ETIM 6.0 EC002585
ETIM 7.0 EC003558
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ETIM 10.0 EC000734
UNSPSC 26.08 43222600
3D-CAD model - zip
EPLAN macro - edz
EDS file - EthernetIP - zip
GSDML file - Profinet - zip
Operating instructions - pdf
Data sheet - pdf
Product flyer - pdf
EC declaration of conformity - pdf