BT 706M-APCXL
Mounting device
| Series | BT 7xx |
| Suitable for product group | Measuring light curtains Switching light curtains |
| Suitable for | CML700i light curtains CSL 505 light curtains CSL 710 light curtains |
| Number of connections | 1 Piece(s) |
| Function | Control of the air flow (Pin 4 = SWIN 1) Rotational speed signal (Pin 5 = SWOUT1) Voltage supply |
| Type of connection | Cable with connector |
| Cable length | 200 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Number of conductors | 5 -wire |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Standard designation, metal mounting device | Steel, galvanized |
| Net weight | 4,420 g |
| Design of mounting device | Air wipe unit with cross-flow fan |
| Type of fastening, at system | Mounting arms with M8 bore hole |
| Type of fastening, at device | Pre-mounted with mounting arms |
| Effective length | 600 mm |
| Mounting device material | Steel |
| Shock absorber | No |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |