AC-L300-LCK-A1
Lockout device
| Suitable for | L300 safety locking devices |
| Design | Cubic |
| Dimension (W x H x L) | 52 mm x 63 mm x 359 mm |
| Net weight | 315 g |
| Housing color | Black Red |
| Material | Metal, with powder coating |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27272691 |
| ECLASS 8.0 | 27279225 |
| ECLASS 9.0 | 27272692 |
| ECLASS 10.0 | 27272692 |
| ECLASS 11.0 | 27272692 |
| ECLASS 12.0 | 27272692 |
| ECLASS 13.0 | 27272692 |
| ECLASS 14.0 | 27272692 |
| ECLASS 15.0 | 27272692 |
| ECLASS 16.0 | 27272692 |
| ETIM 5.0 | EC002594 |
| ETIM 6.0 | EC002594 |
| ETIM 7.0 | EC002594 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 39122221 |