BT-LA-78M
Mounting bracket
| Suitable for product group | Alignment aid Protective sensors |
| Suitable for | LA-78M laser alignment aids |
| Net weight | 398 g |
| Design of mounting device | Angle, L-shape |
| Type of fastening, at system | Groove mounting |
| Type of fastening, at device | Screw type |
| Mounting device material | Metal |
| Shock absorber | No |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |