LA-78M-UDC

Alignment aid

Part no.: 520024

Delivery time approx. 13 business days
Suitable for MLD 500, MLD 300 multiple light beam safety devices
Light source Laser, Red
Laser class 2, IEC 60825-1:2014 / EN 60825-1:2014+A11:2021
Dimension (W x H x L) 45 mm x 137 mm x 160 mm
Housing material Metal
Metal housing Aluminum
Net weight 510 g
Housing color Black
Type of fastening Mounting on Device Column
Customs tariff number 85389099
ECLASS 5.1.4 27279210
ECLASS 8.0 27279210
ECLASS 9.0 27273607
ECLASS 10.0 27273607
ECLASS 11.0 27273607
ECLASS 12.0 27273607
ECLASS 13.0 27273607
ECLASS 14.0 27273607
ECLASS 15.0 27273607
ECLASS 16.0 27273607
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 31242100
Data sheet - pdf