CU408-M12

Connection unit

Part no.: 53800117

Delivery time approx. 8 business days
Icon Icon
Suitable for RSL 410 safety laser scanner
Number of connections 2 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding D-coded
Dimension (W x H x L) 140.2 mm x 72.8 mm x 140.3 mm
Housing material Metal
Metal housing Diecast zinc
Net weight 1,360 g
Housing color Black
Type of fastening Bayonet system
Approvals TÜV Süd
c TÜV Süd US
Customs tariff number 85389099
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27272791
ECLASS 11.0 27272791
ECLASS 12.0 27272791
ECLASS 13.0 27272791
ECLASS 14.0 27272791
ECLASS 15.0 27272791
ECLASS 16.0 27272791
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 31242100
Certificate - TÜV Süd - pdf
Certificate - c TÜV Süd US - pdf