BT800MA
Adapter plate
Part no.:
53800137
Delivery time approx. 10 business days
| Suitable for | RSL 4x0.../CU411-RS4 safety laser scanner |
| Dimension (W x H x L) | 90 mm x 22 mm x 157 mm |
| Net weight | 47 g |
| Housing color | Black |
| Design of mounting device | Adapter plate, RS4 drilling template |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Screw type |
| Mounting device material | Metal |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273692 |
| ECLASS 11.0 | 27273692 |
| ECLASS 12.0 | 27273692 |
| ECLASS 13.0 | 27273692 |
| ECLASS 14.0 | 27273692 |
| ECLASS 15.0 | 27273692 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |