BTF815-30M
Mounting bracket
Part no.:
53800138
Delivery time approx. 6 business days
| Application | Bracket for floor mounting |
| Suitable for | RSL 400 safety laser scanner |
| Dimension (W x H x L) | 217 mm x 512 mm x 295 mm |
| Net weight | 18,000 g |
| Housing color | Yellow, RAL 1021 |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Screw type |
| Mounting device material | Metal |
| Customs tariff number | 73089059 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |