UDC-900-S2

Device column

Part no.: 549855

Delivery time approx. 8 business days
Series UDC
Contains BT-P40 clamp bracket, 2x
Mounting kit for floor assembly
Suitable for MLC 500, MLC 300 safety light curtains
MLD 500, MLD 300 multiple light beam safety devices
Type, columns and mirrors Device column
Functions Adjustable, 3 directions
Mounting and protection of light curtains and multiple light beam devices
Dimension (W x H x L) 160 mm x 900 mm x 149 mm
Housing material Metal
Plastic
Metal housing Aluminum
Net weight 3,975 g
Housing color Yellow, RAL 1021
Type of fastening Floor mounting
Mounting plate
Mechanical reset function Yes
Column height without foot 840 mm
Exterior mounting of accessories Lateral
Rear
Customs tariff number 76042990
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27273792
ECLASS 11.0 27273792
ECLASS 12.0 27273792
ECLASS 13.0 27273792
ECLASS 14.0 27273792
ECLASS 15.0 27273792
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - UDC-900-S2 - zip
3D-CAD model - BT-P40 - zip
Data sheet - pdf
Mounting instructions - pdf
Mounting instructions - Bohrschablone / drilling jig - pdf