BT-SET-240BC
Mounting bracket set
Part no.:
560340
Delivery time approx. 5 business days
| Suitable for product group | Protective sensors |
| Suitable for | MLD 500, MLD 300 multiple light beam safety devices |
| Net weight | 371 g |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Clampable |
| Type of mounting device | Turning, 240° |
| Mounting device material | Metal |
| Shock absorber | No |
| Customs tariff number | 73269098 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |