ESB200-4KR-C
E-Stop button
Part no.:
63000002
2 Working Days
| Series | ESB200 |
| Type | E‑Stop command device, EN ISO 13850, EN 60947-5-5 |
| Functions | Position-dependent E-Stop command input Protected screw fitting Reset function (via rotary knob or key) |
| SIL | Up to 3, IEC 61508 |
| Performance Level (PL) | Up to and including e, EN ISO 13849-1 |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | Up to incl. 4 (depending on wiring), EN ISO 13849 |
| B10d | 600,000 number of cycles |
| Life expectancy contact | 20,000,000 switching cycles |
| Protective circuit | Short circuit protected |
| Usage category at DC 13 | Ue/Ie: 24 V / 2.5 A, 48 V / 1.3 A, 125 V / 0.6 A, 250 V /0.3 A, EN 60947-5-1 |
| Usage category at AC 15 | Ue/Ie: 24 V / 6 A, 48 V / 6 A, 120 V / 6 A, 250 V / 6 A, 400 V / 3 A, EN 60947-5-1 |
| Contact allocation | 2NC + 1NO |
| Contact opening | Force-fit |
| Short circuit protected | 500 V, 10 A, type gG/gL, IEC 60269-1 |
| Rated insulation voltage | 600 V AC/DC |
| Conventional thermal current, max. | 10 A |
| Number of connections | 1 Piece(s) |
| Number of cable entries | 5 Piece(s) |
| Function | Contact connection |
| Type of connection | Terminal |
| No. of pins | 6 -pin |
| Connection cross sections | 1 x 0.5 mm² to 2 x 2.5 mm², wire |
| Dimension (W x H x L) | 80 mm x 101.8 mm x 72 mm |
| Housing material | Plastic |
| Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
| Electrical contact material | Silver alloy |
| Net weight | 240 g |
| Housing color | Black Yellow, RAL 1023 |
| Type of fastening | Through-hole mounting Wall mounting |
| Type of cable entry | M16 x 1.5 |
| Installation position | Arbitrary |
| Switch type | E-Stop command device, EN ISO 13850 |
| Switching principle | Slow-action contact |
| Mechanical life time | 300,000 actuation cycles, IEC 60947-5-1 |
| Actuation frequency, max. | 3,600 per hour, IEC 60947-5-1 |
| Type of actuation | E-Stop button, red |
| Button actuation force | 25 N |
| Sensor material | Plastic |
| Ambient temperature, operation | -25 ... 80 °C |
| Degree of contamination | 3, EN 60947-1 |
| Degree of protection | IP 67 IP 69K |
| Approvals | c UL US |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27270690 |
| ECLASS 8.0 | 27371244 |
| ECLASS 9.0 | 27371244 |
| ECLASS 10.0 | 27371244 |
| ECLASS 11.0 | 27371244 |
| ECLASS 12.0 | 27371244 |
| ECLASS 13.0 | 27371244 |
| ECLASS 14.0 | 27371244 |
| ECLASS 15.0 | 27371244 |
| ETIM 5.0 | EC002034 |
| ETIM 6.0 | EC002034 |
| ETIM 7.0 | EC002034 |
| ETIM 8.0 | EC002034 |
| ETIM 9.0 | EC002034 |
| ETIM 10.0 | EC002034 |