S20-P4C1-M12-FH

Safety switch

Part no.: 63000106

2 Working Days

Icon Icon Icon Icon
Series S20
Functions Type 2 interlock device with mechanically actuated position switch with low-coded actuator acc. to DIN EN ISO 14119
Mission time 20 years, EN ISO 13849-1
B10d 2,000,000 number of cycles
Usage category at DC 13 Ue 24 V, Ie 2 A, EN 60947-5-1
Usage category at AC 15 Ue 24 V, Ie 2 A, EN 60947-5-1
Contact allocation 2NC + 1NO
Contact opening Force-fit
Short circuit protected 500 V, 2 A, type gG, IEC 60269-1
Contact protection Protective insulation O
Rated insulation voltage 30 V AC, 36 V DC
Conventional thermal current, max. 2 A
Number of connections 1 Piece(s)
Function Contact connection
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 8 -pin
Design Cubic
Dimension (W x H x L) 30.8 mm x 30.8 mm x 93 mm
Housing material Plastic
Plastic housing Glass fiber reinforced (PPS), self-extinguishing
Electrical contact material Silver alloy
Net weight 112 g
Housing color Black
Red
Type of fastening Through-hole mounting
Switch type Interlock device without guard interlocking, ISO 14119
Switching principle Slow-action contact
Approach actuation directions 1 x top
4 x side (90°)
Approach speed 0 ... 0.5 m/s
Mechanical life time 1,000,000 actuation cycles, IEC 6047-5-1
Actuation frequency, max. 3,600 per hour, IEC 6047-5-1
External actuator AC-ANxx series: straight, angled, resilient, alignable
Extraction force, unlocked actuator 10 N
Actuating path with forced separation 7.8 mm
Recoil tolerance 4.5 mm
Ambient temperature, operation -25 ... 80 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
Approvals IMQ
c UL US
Customs tariff number 85369095
ECLASS 5.1.4 27272602
ECLASS 8.0 27272602
ECLASS 9.0 27272602
ECLASS 10.0 27272602
ECLASS 11.0 27272602
ECLASS 12.0 27272602
ECLASS 13.0 27272602
ECLASS 14.0 27272602
ECLASS 15.0 27272602
ECLASS 16.0 27272602
ETIM 5.0 EC002592
ETIM 6.0 EC002592
ETIM 7.0 EC002592
ETIM 8.0 EC002592
ETIM 9.0 EC002592
ETIM 10.0 EC002592
3D-CAD model - S20-P4C1-M12-FH - zip
EPLAN macro - edz
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
Product brochure - Safety at Leuze - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf