L100-P3C3-M20-SLM24

Safety locking device

Part no.: 63000600

Delivery time approx. 22 business days
Icon Icon Icon Icon
Series L100
Functions Auxiliary release
Integration in control circuits up to category4 in accordance with EN ISO 13849-1
Locking device with guard interlocking according to ISO 14119
Mechanical guard interlocking (spring-force)
Switch-on current reduction, adjustable
Operating principle Power to release – Actuator locked if electromagnet is deactivated
Mission time 20 years, EN ISO 13849-1
B10d 4,000,000 number of cycles
Usage category at DC 13 Ue / Ie: 24 V / 3 A, 125 V / 0.55 A, 250 V / 0.3 A, EN 60947-5-1
Usage category at AC 15 Ue / Ie: 250 V / 6 A, 400 V / 4 A, 500 V / 1 A, EN 60947-5-1
Contact allocation, actuator 1NC
Contact allocation, magnet 1NC + 1NO
Contact opening Force-fit
Magnet operating voltage 24 V DC, -10 ... 25 %
Short circuit protection, magnet 0.5 A, 24 V, type gG, IEC 60269-1
Short circuit protection, safety circuit 500 V, 10 A, type aM, IEC 60269-1
Rated insulation voltage 400 V AC, 500 V DC
Conventional thermal current, max. 10 A
Teach input for actuator No
Switch-on time 100 %
Number of connections 1 Piece(s)
Number of cable entries 3 Piece(s)
Function Contact connection
Voltage supply
Type of connection Terminal
Type of terminal Screw terminal
No. of pins 8 -pin
Connection cross sections 1 x 0.34 mm² to 2 x 1.5 mm², wire
Design Cubic
Dimension (W x H x L) 62.8 mm x 38.2 mm x 135 mm
Housing material Plastic
Plastic housing Glass fiber reinforced (PPS), self-extinguishing
Electrical contact material Silver alloy
Net weight 374 g
Housing color Black
Red
Type of fastening Through-hole mounting
Type of cable entry M20 x 1.5
Switch type Interlock device with guard interlocking, ISO 14119
Switching principle Slow-action contact
Approach actuation directions 1 x top
4 x side (90°)
Approach speed 0.001 ... 0.5 m/s
Locking type Spring force
Locking actuation Spring
Locking force, max. 1,100 N
Mechanical life time 800,000 actuation cycles, IEC 60947-5-1
Actuation frequency, max. 600 per hour, IEC 60947-5-1
External actuator AC-AHxx, series, straight, angled, resilient, alignable
Extraction force, unlocked actuator 30 N
Recoil tolerance 4.5 mm
Ambient temperature, operation -25 ... 60 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
Approvals IMQ
c UL US
Customs tariff number 85369095
ECLASS 5.1.4 27272603
ECLASS 8.0 27272603
ECLASS 9.0 27272603
ECLASS 10.0 27272603
ECLASS 11.0 27272603
ECLASS 12.0 27272603
ECLASS 13.0 27272603
ECLASS 14.0 27272603
ECLASS 15.0 27272603
ECLASS 16.0 27272603
ETIM 5.0 EC002593
ETIM 6.0 EC002593
ETIM 7.0 EC002593
ETIM 8.0 EC002593
ETIM 9.0 EC002593
ETIM 10.0 EC002593
3D-CAD model - L100-P3C3-M20-SLM24 - zip
EPLAN macro - edz
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
Product brochure - Safety at Leuze - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf