AC-AN-F4

Actuator

Part no.: 63000702

Delivery time approx. 3 business days
Functions Flexible, 4 directions
Dimension (W x H x L) 30 mm x 16 mm x 48 mm
Net weight 20 g
Type of fastening Through-hole mounting
Design, actuator Straight
Area of application, actuator Normal duty
Mounting bore holes 90° to key direction
Material Plastic
Stainless steel
Customs tariff number 85369095
ECLASS 5.1.4 27279216
ECLASS 8.0 27279216
ECLASS 9.0 27272606
ECLASS 10.0 27272606
ECLASS 11.0 27272606
ECLASS 12.0 27272606
ECLASS 13.0 27272606
ECLASS 14.0 27272606
ECLASS 15.0 27272606
ETIM 5.0 EC001487
ETIM 6.0 EC001487
ETIM 7.0 EC001487
ETIM 8.0 EC001487
ETIM 9.0 EC001487
ETIM 10.0 EC001487
3D-CAD model - AC-AN-F4 - zip
EPLAN macro - edz